Ominaisuudet
Version | cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm² |
Order No. | 9200230000 |
Type | LIR 6M4 V |
GTIN (EAN) | 4032248410057 |
Qty. | 100 items |
Depth | 8,1 mm |
Depth (inches) | 0,319 inch |
Width | 27,2 mm |
Width (inches) | 1,071 inch |
Net weight | 1,7 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insulated ring-cable connector 6.0 mm² / M4 |
Conductor cross-section | 6 mm² |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Connection density (S1) | 1 mm |
Connection length (I) | 22,4 mm |
Dimension | M 4 |
Dimension (bolt) | M 4 |
Identification colour | yellow |
Inside diameter (d1) | 4,3 mm |
Insulation | Available |
Material/plastic | PVC |
Outside diameter (d) | 9,5 mm |
Plastic collar diameter (D) | 6,4 mm |
Plastic collar length (b) | 14,15 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9200230000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ETIM 10.0 | EC001059 |
ECLASS 9.0 | 27-40-02-92 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-92 |
ECLASS 11.0 | 27-40-02-92 |
ECLASS 12.0 | 27-40-02-92 |
ECLASS 13.0 | 27-40-02-92 |
ECLASS 14.0 | 27-40-02-92 |
ECLASS 15.0 | 27-40-02-92 |
ROHS | Conform |
Lisävarusteet
-
Tuotteen tunnus:9202850000VPE:1 items
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Tuotteen tunnus:9006120000VPE:1 items
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
On lisävaruste
-
Tuotteen tunnus:1887220000VPE:50 items
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 800 V, Number of connections: 2
-
Tuotteen tunnus:9202850000VPE:1 items
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Tuotteen tunnus:9006120000VPE:1 items
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer feed-through terminal blocks6 mm²
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools