Properties
Version | cable lug, terminal end,Insulated cable connector,4 mm² - 6 mm²,yellow |
Order No. | 9200410000 |
Type | LIS 6M4 V |
GTIN (EAN) | 4032248410255 |
Qty. | 100 items |
Depth | 8 mm |
Depth (inches) | 0.315 inch |
Width | 25.9 mm |
Width (inches) | 1.02 inch |
Net weight | 1.63 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Insulated forked-cable connector 6.0 mm² / M4 |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 4 mm² |
Connection density (S1) | 1 mm |
Connection length (I) | 21.35 mm |
Dimension | M 4 |
Dimension (bolt) | M 4 |
Identification colour | yellow |
Inside diameter (d1) | 4.3 mm |
Insulation | Available |
Material/plastic | PVC |
Outside diameter (d) | 9 mm |
Plastic collar diameter (D) | 6.4 mm |
Plastic collar length (b) | 14.15 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9200410000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001059 |
ETIM 7.0 | EC001059 |
ETIM 8.0 | EC001059 |
ETIM 9.0 | EC001059 |
ECLASS 9.0 | 27-40-02-92 |
ECLASS 9.1 | 27-40-02-12 |
ECLASS 10.0 | 27-40-02-92 |
ECLASS 11.0 | 27-40-02-92 |
ECLASS 12.0 | 27-40-02-92 |
ECLASS 13.0 | 27-40-02-92 |
ECLASS 14.0 | 27-40-02-92 |
ROHS | Conform |
Accessories
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools
Is accessory of
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:9202850000Packaging unit:1 PC
Pressing tool, Tool for insulated cable connectors, 0.5mm², 6mm², Oval crimping, Parallel crimp
ToolsCrimping tools...for insulated/non-insulated contacts... for insulated connectorsCrimping tools