Properties
Version | Locking lever (terminal) |
Order No. | 2710280000 |
Type | LL TTB 6/1 BK |
GTIN (EAN) | 4050118847963 |
Qty. | 50 items |
Depth | 4 mm |
Depth (inches) | 0.157 inch |
Height | 19.7 mm |
Height (inches) | 0.776 inch |
Width | 7.6 mm |
Width (inches) | 0.299 inch |
Net weight | 0.39 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205931) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2710280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2710280000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2710100000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2710120000Packaging unit:50 PC
PE terminal, Hybrid connection, 6 mm², Green/yellow
-
Item No.:2740030000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 50 V, 30 A, black
-
Item No.:2985590000Packaging unit:50 PC
Installation multi-tier terminal, PUSH IN, 6 mm², 30 A, brown
-
Item No.:2710070000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2740010000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 500 V, 30 A, blue
-
Item No.:2740020000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 500 V, 30 A, Light Grey
-
Item No.:2926540000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2926550000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2740040000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2985580000Packaging unit:50 PC
Measuring transformer disconnect terminal, PUSH IN, 500, 30, 2
-
Item No.:2710090000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2740050000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Item No.:2740060000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
-
Item No.:2762290000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2762280000Packaging unit:50 PC
Test-disconnect terminal, 6 mm², 500 V, 30 A, dark beige
-
Item No.:2710110000Packaging unit:50 PC
Test-disconnect terminal, Hybrid connection, 6 mm², 30 A, dark beige