Eigenschappen
Version | Locking lever (terminal) |
Order No. | 2710460000 |
Type | LL TTB 6/6 |
GTIN (EAN) | 4050118848212 |
Qty. | 10 items |
Depth | 8,2 mm |
Depth (inches) | 0,323 inch |
Height | 19,7 mm |
Height (inches) | 0,776 inch |
Width | 48,1 mm |
Width (inches) | 1,894 inch |
Net weight | 2,7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205949) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2710460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2710460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessoire van
-
Product ID:2710110000VPE:50 items
Test-disconnect terminal, Hybrid connection, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2926540000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Product ID:2926550000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Product ID:2710090000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Product ID:2985580000VPE:50 items
Measuring transformer disconnect terminal, PUSH IN, 500, 30, 2
-
Product ID:2740060000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Product ID:2740040000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
Product ID:2740050000VPE:50 items
Measuring transformer disconnect terminal, Screw connection, 30, 2
-
-
-
Product ID:2762280000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2762290000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2710100000VPE:50 items
PE terminal, Screw connection, Green/yellow, 6 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Product ID:2710070000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Product ID:2740010000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, blue
-
Product ID:2740020000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 500 V, 30 A, Light Grey
-
Product ID:2740030000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 50 V, 30 A, black
-
Product ID:2985590000VPE:50 items
Test-disconnect terminal, PUSH IN, 6 mm², 30 A, brown