Properties
Version | LaserMark, Device markers, 10 x 26 mm, silver |
Order No. | 1686400001 |
Type | LM MT300 26/10 SI |
GTIN (EAN) | 4008190494001 |
Qty. | 10 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 10.8 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | silver |
Halogen | No |
Material | Polyester, PVC-free |
Number of markers per combination | 1 Label sheet = 156 Device markers |
Number of markers per packaging unit | 1560 |
Number of markers per packaging unit |
|
Number per sheet | 156 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printing method | Laser print |
UL 94 flammability rating | HB |
Version | Self-adhesive |
Width | 26 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62762) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1686400001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1686400001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |