Properties
Version | LaserMark, Device markers, 36 x 60 mm, yellow |
Order No. | 1686431687 |
Type | LM MT300 60/36 GE |
GTIN (EAN) | 4008190494148 |
Qty. | 10 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 1 g |
Operating temperature range | -40...150 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Acrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | yellow |
Halogen | No |
Material | Polyester, PVC-free |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 21 Device markers |
Number of markers per packaging unit | 210 |
Number of markers per packaging unit |
|
Number per sheet | 21 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Printing method | Laser print |
UL 94 flammability rating | HB |
Version | Self-adhesive |
Width | 60 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62770) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1686431687) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1686431687) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |