Properties
Version | LaserMark, Conductor and cable markers, 8.2 - 14.3 mm, 15 x 70 mm, white |
Order No. | 1759871044 |
Type | LM WO 15/70 WS |
GTIN (EAN) | 4032248026951 |
Qty. | 10 items |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 70 mm |
Width (inches) | 2.756 inch |
Net weight | 10.4 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Acrylate |
Colour | white |
Halogen | No |
Material | Polyester film |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label sheet = 52 Conductor and cable markers |
Number of markers per packaging unit | 520 |
Number of markers per packaging unit |
|
Number per sheet | 52 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 15 x 30 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 70 mm |
Conductor cross-section, max. | 50 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 8.2 - 14.3 mm |
Conductor O.D., max. | 14.3 mm |
Conductor O.D., min. | 8.2 mm |
Cross-section for connected wire | 16 - 50 mm² |
Halogen | No |
Text field height | 30 mm |
Text field width | 14.98 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63455) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1759871044) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1759871044) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |