Properties
Version | graphically programmable logic module, CAN interface, Mounting foot |
Order No. | 2010680000 |
Type | LOGIC UNIT WCU 650 |
GTIN (EAN) | 4050118397406 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 30.06.2024 |
Alternative product | [2753440000](~/p/2753440000) |
Depth | 30 mm |
Depth (inches) | 1.181 inch |
Height | 93 mm |
Height (inches) | 3.661 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 102 g |
Storage temperature | -40 °C...70 °C |
Operating temperature | -40 °C...70 °C |
Humidity | 5 - 95% rel. humidity |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of connection | Plug-in spring-type terminals (0.25 - 1.5 mm²) |
Rail | TS 35 |
Vibration resistance | min. 50 m/s² (5 g) @ 10…150 Hz |
Reverse polarity protection | yes (combined with external fuse) |
Interface | TTL 232 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_164140) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2010680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2010680000) |
Software | [Runtime Software -- Programmiersoftware miCon-L](https://mdcop.weidmueller.com/mediadelivery/asset/900_35744) |
User Documentation |
[Handbuch WCU-Serie Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_40538)
[Manual WCU-Series English](https://mdcop.weidmueller.com/mediadelivery/asset/900_40539) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-24-22-16 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 27-24-22-16 |
ECLASS 13.0 | 27-24-22-16 |
ECLASS 14.0 | 27-24-22-16 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
-
Item No.:2007290000Packaging unit:1 PC
graphically programmable logic module incl. programming adapter, CAN interface, Mounting foot
ControlsLogic UnitAccessories
ControlsLogic UnitStarterkits