Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UR)
General ordering data
Order No.
Type
GTIN (EAN)
Qty.
Packaging
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Net weight
Temperatures
Continuous operating temp., max.
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
System parameters
Wire connection method
Mounting onto the PCB
Conductor outlet direction
Pitch in mm (P)
Pitch in inches (P)
Number of poles
Pin series quantity
Solder pin length (l)
Solder pin dimensions
Protection degree
Material data
Insulating material
Colour
Colour chart (similar)
UL 94 flammability rating
Contact material
Contact surface
Coating
Operating temperature, min.
Operating temperature, max.
Conductors suitable for connection
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Stranded, max. H07V-R
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Rated data acc. to IEC
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated voltage for surge voltage class / pollution degree II/2
Rated voltage for surge voltage class / pollution degree III/2
Rated impulse voltage for surge voltage class/ pollution degree II/2
Rated impulse voltage for surge voltage class/ pollution degree III/2
Rated data acc. to CSA
Institute (CSA)
Certificate No. (CSA)
Reference to approval values
Rated data acc. to UL 1059
Institute (UR)
Certificate No. (UR)
Reference to approval values
Packing
Packaging
VPE length
VPE width
VPE height
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0