Properties
Version | Input current loop feed |
Order No. | 7940010163 |
Type | LPD350/4-20MA/0-100.0/X AU |
GTIN (EAN) | 4032248565641 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 28.03.2024 |
Alternative product | [2920000000](~/p/2920000000) |
Depth | 96 mm |
Depth (inches) | 3.78 inch |
Height | 48 mm |
Height (inches) | 1.89 inch |
Width | 137 mm |
Width (inches) | 5.394 inch |
Length | 75 mm |
Length (inches) | 2.953 inch |
Net weight | 222 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | 0 °C...60 °C |
Humidity | 5 to 95 % (non-condensing) |
REACH SVHC | Lead 7439-92-1 |
Decimal point | 99.99 |
Display range |
-1999…1999
0…100 % -999...9999 |
Format | Single-line |
Scaling | Variable |
Type | 3.5 digits, black LCD with clear background, 12.7 mm |
Accuracy |
± 0.05 % from signal range ± 1 digital step
0.1% of FSR |
Configuration | DIP switch |
Cut-off frequency (-3 dB) | 5 Hz |
DIN Rail compatibility | Yes |
Input/Output | Current input |
Linearity | <0.1 % typ. |
Power consumption | 6 W @ 24 V DC |
Protection degree |
IP20
IP65 |
Repeat accuracy | ± 0.05 % of signal range |
Sampling rate | 2,5 x pro s |
Step response time |
200 ms (10...90 %)
300 ms (10...90 %) |
Temperature coefficient |
Offset ± ± 0.1 digital steps per °°C Adjustment range ± 0.1 digital steps per °C <0.02 % / °C |
Type of connection | Screw connection |
Type of mounting |
Control panel assembly
Front mounting |
Input current | 4...20 mA |
Input current, max. | 100 mA constant / 500 mA for 10 s |
Input resistance | 125 Ω |
Min. step response time | 300 ms (10...90 %) |
Number of inputs | 1 |
Response time | <50 ms |
Type | Current input |
Number of channels | 1 |
Contact material | AgNi |
Status indicator | LED |
Number of analogue outputs | 1 |
EMC standards |
EN 50178
EN 61326 |
Pollution severity | 2 |
Rated voltage | 300 Veff |
Standard | EN 50178 |
Wire connection method | Screw connection |
Type of connection | Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38741) |
User Documentation | [Quick start guide -- Instruction sheet english - deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_39930) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000677 |
ETIM 7.0 | EC000677 |
ETIM 8.0 | EC000677 |
ETIM 9.0 | EC000677 |
ECLASS 9.0 | 27-14-31-10 |
ECLASS 9.1 | 27-21-03-01 |
ECLASS 10.0 | 27-14-31-10 |
ECLASS 11.0 | 27-14-31-10 |
ECLASS 12.0 | 27-14-31-10 |
ECLASS 13.0 | 27-14-31-10 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![CULUSEX](/picture/CULUSEX.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E256486 |
Certificate no. (cULusEX) | E338066 |
Accessories
Terminal BlocksApplication rangeShielding and earthingAccessoriesMounting feet