Properties
Version | Printed circuit board terminals, block assembly, closed side, THT/THR solder connection, 5.00 mm, Number of poles: 2, Solder pin length (l): 3.5 mm, black, Tube |
Order No. | 3077570000 |
Type | LSF-SMT SPE 5.00/02/135 3.5SN BK TU |
GTIN (EAN) | 4099987081740 |
Qty. | 60 items |
Packaging | Tube |
Depth | 12.7 mm |
Depth (inches) | 0.5 inch |
Height | 16.4 mm |
Height (inches) | 0.646 inch |
Height of lowest version | 12.9 mm |
Width | 9.2 mm |
Width (inches) | 0.362 inch |
Net weight | 2.22 g |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Category | T1-B |
Mounting onto the PCB | THT/THR solder connection |
Number of poles | 2 |
Number of solder pins per pole | 2 |
Performance-Category | T1-B |
Pitch in inches (P) | 0.197 " |
Pitch in mm (P) | 5 mm |
Protection degree | IP20 |
Side termination, characteristic | closed side |
Solder eyelet hole diameter (D) | 1.1 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Solder pin dimensions | 0.35 x 0.8 mm |
Solder pin dimensions = d tolerance |
|
Solder pin length (l) | 3.5 mm |
Solder pin length tolerance |
|
Solder pin length tolerance | +0.1 / -0.3 mm |
Soldering process |
Reflow soldering
Manual soldering Wave soldering |
Volume resistance | 1.60 mΩ |
Insulating material | LCP GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 175 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact material | Copper alloy |
Layer structure of solder connection | 4...6 µm Sn matt |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 120 °C |
Temperature range, installation, min. | -30 °C |
Temperature range, installation, max. | 120 °C |
Packaging | Tube |
VPE length | 0 mm |
VPE width | 0 mm |
VPE height | 0 mm |
Surface resistance | Rs = 109 - 1012 Ω |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002643 |
ETIM 7.0 | EC002643 |
ETIM 8.0 | EC002643 |
ETIM 9.0 | EC002643 |
ECLASS 9.0 | 27-44-04-01 |
ECLASS 9.1 | 27-44-04-01 |
ECLASS 10.0 | 27-44-04-01 |
ECLASS 11.0 | 27-46-01-01 |
ECLASS 12.0 | 27-46-01-01 |
ECLASS 13.0 | 27-46-01-01 |
ECLASS 14.0 | 27-46-01-01 |
ROHS | Conform |