Properties
Version | Test-disconnect terminal, dark beige, blue, Green/yellow, 6 mm², 30 A, 500 V, Number of connections: 22, TS 35, TS 32, V-0, Wemid |
Order No. | 8000082523 |
Type | LST_CTVT_3PHASEPEATTB |
GTIN (EAN) | 4064675535614 |
Qty. | 1 items |
Depth | 79 mm |
Depth (inches) | 3.11 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 105 mm |
Width (inches) | 4.134 inch |
Net weight | 470 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour |
dark beige
blue Green/yellow |
Colour of operational elements | orange |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of potentials | 4 |
Rail |
TS 35
TS 32 |
PE function | Yes |
Open sides | closed |
Type of mounting | Snap-on |
Blade size | 0.8 x 4.0 mm |
Clamping range, max. | 10 mm² |
Clamping range, min. | 0.5 mm² |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Gauge to IEC 60947-1 | A4 |
Number of connections | 22 |
Stripping length | 12 mm |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail |
TS 35
TS 32 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 6 mm² |
Rated voltage | 500 V |
Rated DC voltage | 500 V |
Rated current | 30 A |
Current at maximum wires | 30 A |
Standards | IEC 60947-7-1 |
Rated impulse withstand voltage | 6 kV |
Pollution severity | 3 |
Surge voltage category | III |
Engineering Data | [CAD data -- 8000082523.stp](https://mdcop.weidmueller.com/mediadelivery/asset/900_304018) |
User Documentation |
[DATA SHEET LST_CTVT_3PHASEPEATTB DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_229501)
[DATA SHEET LST_CTVT_3PHASEPEATTB EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_229505) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
ROHS | Conform |