Properties
Version | Tools, Stripping and cutting tool |
Order No. | 9001280000 |
Type | M-D-STRIPAX |
GTIN (EAN) | 4008190011215 |
Qty. | 1 items |
Depth | 16 mm |
Depth (inches) | 0.63 inch |
Height | 135 mm |
Height (inches) | 5.315 inch |
Width | 82 mm |
Width (inches) | 3.228 inch |
Net weight | 107.36 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping tool for up to 1 mm² for PVC/silicone |
Cable type | Flexible and solid conductors with PVC insulation |
Conductor cross-section, max. | 1 mm² |
Conductor cross-section, min. | 0.08 mm² |
Max. conductor diameter | 1.3 mm |
Min. conductor diameter | 0.3 mm |
Stripping length, max. | 7 mm |
Stripping range AWG, max. | 18 AWG |
Stripping range AWG, min. | 28 AWG |
Stripping range, min. | 0.08 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |