Properties
Version | Built-in plugs, M12, Mounting thread: M 16, Number of poles: 5, Strand / cable length: |
Order No. | 2530810000 |
Type | M12 L-CODED CON MALE 180° |
GTIN (EAN) | 4050118540932 |
Qty. | 60 items |
Net weight | 1.733 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | ebf89fc8-a87f-4691-b87a-dfb9921774b4 |
Coding | L-coded |
Number of poles | 5 |
Rated voltage | 63 V |
Rated current | 16 A |
Rated current | 16 A |
Protection degree |
IP67
when fully mounted |
Contact surface | Gold over nickel |
Housing main material | PA |
Connection thread | M12 |
Tightening torque | M12: 0.8 - 1.2 Nm |
Mounting thread | M 16 |
Pollution severity | 3 (2 within the sealed area) |
Plugging cycles | 500 |
Contact material | Cu-alloy |
Number of poles | 5 |
UL 94 flammability rating | V-0 |
Housing main material | PA |
Connection thread | M12 |
Contact material | Cu-alloy |
Contact surface | Gold over nickel |
Protection degree |
IP67
when fully mounted |
Plugging cycles | 500 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_249214) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2530810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC003557 |
ETIM 8.0 | EC003557 |
ETIM 9.0 | EC003557 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-23 |
ECLASS 11.0 | 27-44-02-23 |
ECLASS 12.0 | 27-44-02-23 |
ECLASS 13.0 | 27-44-02-23 |
ROHS | Conform |