Properties
Version | Automatic machines, Replacement part |
Order No. | 1523240000 |
Type | MAGNETSCHALTER CF L/LS |
GTIN (EAN) | 4050118328950 |
Qty. | 1 items |
Depth | 32 mm |
Depth (inches) | 1.26 inch |
Height | 15.5 mm |
Height (inches) | 0.61 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 20 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | 9028530000 – Crimpfix L (up to serial number 1798), 9028540000 – Crimpfix LS (up to serial number 1481) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ROHS | Conform |
Is accessory of
Automatic MachinesStripping and crimping machinesAutomatic machines