Properties
Version | Device markers, Device markers, 100 x 100 mm, yellow |
Order No. | 1700550001 |
Type | MARKO-C.100X100X100 B/DR |
GTIN (EAN) | 4008190896218 |
Qty. | 10 items |
Depth | 0.05 mm |
Depth (inches) | 0.002 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 5.8 g |
Operating temperature range | -29...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Colour | yellow |
Colour of printing | black |
Material | Acrylic-coated fibre webbing |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 3 Device markers |
Number of markers per packaging unit | 30 |
Number of markers per packaging unit |
|
Operating temperature range | -29...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -29 °C |
Printed characters | Symbols |
Printing | Lightning flash in triangle |
Version | Self-adhesive |
Width | 100 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1700550001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |