Properties
Order No. | 8000122704 |
Type | MBGE ADPT SLC-500 RT25 |
GTIN (EAN) | 4099986847187 |
Qty. | 1 items |
Depth | 83.2 mm |
Depth (inches) | 3.276 inch |
Height | 101.6 mm |
Height (inches) | 4 inch |
Width | 34.3 mm |
Width (inches) | 1.35 inch |
Net weight | 140 g |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | -20 °C |
Storage temperature UL, max. | 70 °C |
Storage temperature UL, min. | -20 °C |
Rated current Imax | 40 A |
Rated voltage UN | 250 V |
Connection (field side) | Allen Bradley 18-pole RTB |
Connection to PLC | New PLC terminal block or hardwired |
Operating voltage | 250 V |
Max. current per channel | 4.5 A |
Total operating current | 40 A |
Rated insulation voltage | 2.5 kV |
Surge voltage category | II |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 2.5 kV |
Insulation test voltage AC | 1.35 kV |
Technical Documentation | [ALLEN BRADLEY SLC500 20 POLE ADAPTER](https://mdcop.weidmueller.com/mediadelivery/asset/900_317586) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ETIM 10.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
ECLASS 15.0 | 27-33-02-92 |