Properties
Version | Holder |
Order No. | 1924360000 |
Type | MCP AP PLUS |
GTIN (EAN) | 4032248563548 |
Qty. | 1 items |
Depth | 324 mm |
Depth (inches) | 12.756 inch |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 440 mm |
Width (inches) | 17.323 inch |
Net weight | 1,988 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Marker type | Multicard |
Version | Plotter MCP Plus mounting plate for MultiCard marker |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |