Properties
Version | Inlay for MC plotter |
Order No. | 1935130000 |
Type | MCP EP |
GTIN (EAN) | 4032248593583 |
Qty. | 1 items |
Depth | 255 mm |
Depth (inches) | 10.039 inch |
5 mm | |
Height (inches) | 0.197 inch |
Width | 63 mm |
Width (inches) | 2.48 inch |
Net weight | 108 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |