Properties
Version | Adhesive strip |
Order No. | 1924320000 |
Type | MCP KLEBESTREIFEN |
GTIN (EAN) | 4032248563500 |
Qty. | 5 items |
Net weight | 1.2 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001694 |
ETIM 7.0 | EC001694 |
ETIM 8.0 | EC001694 |
ETIM 9.0 | EC001694 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 9.1 | 19-14-92-90 |
ECLASS 10.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |
ROHS | Conform |