Properties
Version | Passive isolator, Input : 0-20 mA, (loop powered), Output : 0-20 mA |
Order No. | 8411190000 |
Type | MCZ CCC 0-20MA/0-20MA |
GTIN (EAN) | 4008190992736 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Length | 91 mm |
Length (inches) | 3.583 inch |
Net weight | 44.3 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...60 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Input current | 0(4)...20 mA current loop |
Number of inputs | 1 |
Pick-up current | <100 µA |
Voltage drop | 2.5....3 V at 20 mA |
Cut-off frequency (-3 dB) | 100 Hz |
Load impedance current | ≤ 500 Ω |
Number of outputs | 1 |
Output current | 0...20 mA |
Accuracy | <0.1 % of end value |
Configuration | none |
Galvanic isolation | between input/output |
Long-term drift | 0 |
Protection degree | IP20 |
Rail | TS 35 |
Temperature coefficient | ≤ 50 ppm/K of measured value at 0 Ω load resistance |
Voltage supply | via the input measuring circuit |
EMC standards | EN 61000-6 |
Galvanic isolation | between input/output |
Pollution severity | 2 |
Rated voltage | 100 V |
Surge voltage category | I |
Test voltage | 0.3 kV |
Type of connection | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_172826) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55032) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8411190000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8411190000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35954) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 9.0 | EC002653 |
ECLASS 9.0 | 27-21-01-20 |
ECLASS 9.1 | 27-21-01-20 |
ECLASS 10.0 | 27-21-01-20 |
ECLASS 11.0 | 27-21-01-20 |
ECLASS 12.0 | 27-21-01-20 |
ECLASS 13.0 | 27-21-01-20 |
ECLASS 14.0 | 27-21-01-20 |
Long specification |
Standard signal passive isolator, input-loop powered Type MCZ CCC 0-20mA/0-20mA |
Short specification |
Standard signal passive isolator, input-loop powered |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E141197 |