Properties
Version | Surge protection for instrumentation and control, Surge protection for measurement and control |
Order No. | 8449160000 |
Type | MCZ OVP TAZ DIODE 24VUC |
GTIN (EAN) | 4008190128548 |
Qty. | 10 items |
Available until | 31.12.2021 |
Alternative product | [1064740000](~/p/1064740000) |
Depth | 63.5 mm |
Depth (inches) | 2.5 inch |
Height | 91 mm |
Height (inches) | 3.583 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 24.5 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a |
REACH SVHC | Lead 7439-92-1 |
SCIP | c9db83e7-2b25-44e1-8d26-da64d426373f |
Colour | black |
Design | Terminal |
Height with TS 35 | 63.5 mm |
Protection degree | IP20 |
Rail | TS 35 |
Segment | Measurement - Monitoring - Setting |
UL 94 flammability rating | V-0 |
Version | Surge protection for measurement and control |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current, max. (8/20 µs) | 0.5 kA |
Fuse | 10A |
Max. continuous voltage, Uc (AC) | 27 V |
Operating current, Imax. | 13 A |
Operating voltage | 26 A |
Protection level on output side Wire-PE 1kV/µs, typically | 110 V |
Protection level on output side Wire-PE 8/20 µs, typically | 130 V |
Protection level on output side Wire-wire 1 kV/µs, typically | 55 V |
Protection level on output side Wire-wire 8/20 µs, typically | 65 V |
Rated current IN | 13 A |
Rated voltage (AC) | 24 V |
Rated voltage (DC) | 27 V |
Rated voltage (DC), max. | 26 V |
Response time | ≤ 100 ps |
Voltage type | AC/DC |
Volume resistance | 0.20 Ω |
Cross-section | 1.5 mm² |
Stripping length | 8 mm |
Wire connection method | Spring connection |
Type of connection | Tension-clamp connection |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | black |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86280) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55054) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8449160000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8449160000) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35435) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:0498000000Packaging unit:20 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 15 mm
-
Item No.:0383400000Packaging unit:40 Meter
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 35 mm, Depth: 7.5 mm
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:1046410000Packaging unit:50 PC
End plate, OMNIMATE Housing - TERMINALBOX black, End plate, Width: 1.5 mm
Cabinet InfrastructureDIN railsTS 35Steel
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
Electronics HousingsSmall housingsTERMINALBOX - Small housing, width of 6 mmGH MCZ - Housing partsAP MCZ 1.5 - End plate