Properties
Version | Temperature converter, 2-/3-wire connection technology, Output current loop powered, Tension-clamp connection, Output : 4-20 mA |
Order No. | 8604430000 |
Type | MCZ PT100/3 CLP -40C...100C |
GTIN (EAN) | 4032248264575 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Length | 91 mm |
Length (inches) | 3.583 inch |
Net weight | 28.3 g |
Storage temperature | -25 °C...85 °C |
Operating temperature | -25 °C...50 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c2a21576-d875-4548-ae68-5e7f85ddf0c7 |
Number of inputs | 1 |
Sensor | PT100 (3 wire) |
Sensor supply | 0.8 mA / 9…30 V DC |
Temperature input range | -40...+100 °C |
Load impedance current | ≤ 600 Ω |
Number of outputs | 1 |
Output current | 4...20 mA (current loop) at 9...30V DC |
Accuracy | Typ.: 0.2 %, máx. 0.5 % v. FSR |
Configuration | none |
Galvanic isolation | Without isolation |
Linearity | Yes |
Long-term drift | 0 |
Protection degree | IP20 |
Rail | TS 35 |
Step response time | 10 ms |
Temperature coefficient | max. ± 250 ppm/K |
Voltage supply |
Output loop powered
max. 30 V/ min. 9 V + (20 mA x RL) |
EMC standards | EN 61000-6 |
Galvanic isolation | Without isolation |
Pollution severity | 2 |
Rated voltage | 50 V |
Surge voltage category | I |
Type of connection | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35403) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55072) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8604430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8604430000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35401) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 9.0 | EC002919 |
ECLASS 9.0 | 27-21-01-29 |
ECLASS 9.1 | 27-21-01-29 |
ECLASS 10.0 | 27-21-01-29 |
ECLASS 11.0 | 27-21-01-29 |
ECLASS 12.0 | 27-21-01-29 |
ECLASS 13.0 | 27-21-01-29 |
ECLASS 14.0 | 27-21-01-29 |
Long specification |
PT100 temperature measuring transformer, output-loop powered, TypeMCZ PT100/3 CLP -40C...+100C |
Short specification |
PT100 temperature measuring transformer, output-loop powered, |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E141197 |