Properties
Version | Limit value monitoring |
Order No. | 8227350000 |
Type | MCZ SC 0-20MA |
GTIN (EAN) | 4008190193799 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Length | 91 mm |
Length (inches) | 3.583 inch |
Net weight | 28 g |
Storage temperature | -25 °C...60 °C |
Operating temperature | -20 °C...60 °C |
Humidity at operating temperature | 0...95 % (no condensation) |
SIL in compliance with IEC 61508 | None |
MTTF | 681 a |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 35d83707-6a3b-45b5-b9f8-6ba8184c863e |
Input current | 0.5...20 mA |
Input resistance, current | 50 Ω |
Voltage drop | 1 V |
Cut-off frequency (-3 dB) | 100 Hz |
Number of outputs | 2 |
Configuration | Potentiometer |
Current consumption | 15 mA |
Galvanic isolation |
Without isolation
between input ⁄ output ⁄ supply |
Protection degree | IP20 |
Rail | TS 35 |
Step response time |
<250 µs (switching threshold at 90% of max. input signal; RI ≤ 1 kΩ) |
Temperature coefficient |
± 250 ppm/K
350 ppm/K |
Voltage supply | 24 V DC ± 20 % |
EMC standards |
EN 55011
EN 61000-6 |
Galvanic isolation |
Without isolation
between input ⁄ output ⁄ supply |
Type of connection |
TOP connection
Screw connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35678) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55022) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8227350000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8227350000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_35659) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002654 |
ETIM 7.0 | EC002654 |
ETIM 8.0 | EC002654 |
ETIM 9.0 | EC002654 |
ECLASS 9.0 | 27-21-01-22 |
ECLASS 9.1 | 27-21-01-22 |
ECLASS 10.0 | 27-21-01-22 |
ECLASS 11.0 | 27-21-01-22 |
ECLASS 12.0 | 27-21-01-22 |
ECLASS 13.0 | 27-21-01-22 |
ECLASS 14.0 | 27-21-01-22 |
Long specification |
Trip amplifier for monitoring a 0...20 mA standard signal with two switching outputs Dimensions: L/W/H 91/ 6/ 63.2 mm Input 0.5...20 mA Type MCZ SC 0-20MA |
Short specification |
Trip amplifier for monitoring a 0...20 mA standard signal with two switching outputs Trip amplifier in 6 mm width for analogue 0...20 mA standard signals with two PNP-transistor switch outputs for monitoring an upper and lower threshold (adjustable via potentiometer). |
Approvals | ![CE](/picture/CE.gif) ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E141197 |