Properties
Version | DC/f transformer, Input : 0-10 V, Output frequency: 0...1/ 4/ 8/ 16 kHz |
Order No. | 8461470000 |
Type | MCZ VFC 0-10V |
GTIN (EAN) | 4032248037773 |
Qty. | 10 items |
Depth | 63.2 mm |
Depth (inches) | 2.488 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Length | 91 mm |
Length (inches) | 3.583 inch |
Net weight | 28.4 g |
Storage temperature | -20 °C...85 °C |
Operating temperature | 0 °C...60 °C |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c2a21576-d875-4548-ae68-5e7f85ddf0c7 |
Input resistance, voltage | 100 kΩ |
Input voltage | 0...10 V |
Number of inputs | 1 |
Load impedance current | ≤ 600 Ω |
Number of outputs | 1 |
Output current | max. 20 mA |
Output frequency | 0...1/ 4/ 8/ 16 kHz |
Output level | PNP, Ub-0.7 V |
Accuracy | 0.2 % v. FSR |
Configuration | DIP switch |
Current consumption | 14 mA without load |
Galvanic isolation | between input ⁄ output ⁄ supply |
Long-term drift | 0 |
Protection degree | IP20 |
Rail | TS 35 |
Temperature coefficient | ≤ 250 ppm/K |
Voltage supply | 24 V DC ± 10 % |
EMC standards | EN 61000-6 |
Galvanic isolation | between input ⁄ output ⁄ supply |
Impulse withstand voltage | 1.5 kV |
Insulation voltage | 1 kV DC |
Insulation voltage input or output/rail | 4 kVeff / 1 min. |
Pollution severity | 2 |
Rated voltage | 100 V |
Surge voltage category | III |
Test voltage | 0.3 kV |
Type of connection | Tension-clamp connection |
Clamping range, rated connection | 1.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 1.5 mm² |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section AWG, max. | AWG 16 |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 1.5 mm² |
Wire cross-section, solid, min. (AWG) | AWG 26 |
Wire cross-section, solid, max. (AWG) | AWG 16 |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 1.5 mm² |
Wire cross-section, finely stranded, min. (AWG) | AWG 26 |
Wire cross-section, finely stranded, max. (AWG) | AWG 16 |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35494) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55060) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8461470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8461470000) |
User Documentation | [Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_43969) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 9.0 | EC002918 |
ECLASS 9.0 | 27-21-01-28 |
ECLASS 9.1 | 27-21-01-28 |
ECLASS 10.0 | 27-21-01-28 |
ECLASS 11.0 | 27-21-01-28 |
ECLASS 12.0 | 27-21-01-28 |
ECLASS 13.0 | 27-21-01-28 |
ECLASS 14.0 | 27-21-01-28 |
Long specification |
DC/f converter for converting a 0...10 V standard signal to 0...1/ 4/ 8/ 16 kHz, Add-on housing for TS35 rail mounting Type MCZ VFC 0-10V |
Short specification |
DC/f converter for converting a 0...10 V standard signal to 0...1/ 4/ 8/ 16 kHz, configured with DIP switches DC/f converter in 6 mm width with external power supply, for transmitting and converting a 0...10 V standard signals into a proportional 0...1/ 4/ 8/ 16 kHz rectangular frequency. The input and output circuits are electrically isolated. |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |