Properties
Version | Accessories, Set of cutters |
Order No. | 9003610000 |
Type | MEHA KP RT M-D-SPX |
GTIN (EAN) | 4008190058272 |
Qty. | 1 items |
Depth | 16 mm |
Depth (inches) | 0.63 inch |
Height | 11.5 mm |
Height (inches) | 0.453 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 3.68 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Set of blades for Mini-Duro-Stripax up to AWG 24 for PTFE |
Cable type | Conductor with custom insulation |
Colour | red |
Max. conductor diameter | 0.5 mm |
Min. conductor diameter | 0.3 mm |
Stripping length, max. | 7 mm |
Stripping length, min. | 3 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-04-48-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |
Is accessory of
ToolsStripping the insulationStripping tools and accessoriesStripping tools for conductors with PVC and special insulation, 0.2 ... 1.3 mm dia.Tools