Properties
Version | Accessories, Cutter holder |
Order No. | 9054030000 |
Type | MEHA OB/UN 6² SPX 3 |
GTIN (EAN) | 4008190020156 |
Qty. | 1 items |
Depth | 11.2 mm |
Depth (inches) | 0.441 inch |
23 mm | |
Height (inches) | 0.906 inch |
Width | 44.5 mm |
Width (inches) | 1.752 inch |
Net weight | 5.98 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Cutter holder for Stripax 6 |
Colour | black |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 0.08 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001509 |
ETIM 7.0 | EC001509 |
ETIM 8.0 | EC001509 |
ETIM 9.0 | EC001509 |
ECLASS 9.0 | 21-04-92-37 |
ECLASS 9.1 | 21-04-48-90 |
ECLASS 10.0 | 21-04-92-37 |
ECLASS 11.0 | 21-04-48-91 |
ECLASS 12.0 | 21-04-48-91 |
ECLASS 13.0 | 21-04-48-91 |
ECLASS 14.0 | 21-04-48-91 |