Properties
Version | MultiFit, Terminal marker, 5 x 7.5 mm, Pitch in mm (P): 7.50 Adels RKW, Phoenix, white |
Order No. | 1877680000 |
Type | MF 5/7.5 MC NE WS |
GTIN (EAN) | 4032248468270 |
Qty. | 320 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Width | 7.5 mm |
Width (inches) | 0.295 inch |
Net weight | 0.248 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer |
Adels RKW
Phoenix |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 7.5 mm |
Pitch in mm (P) | 7.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64525) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1877680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1877680000) |
Product Change Notification |
[Technical change to MultiCard material - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[Technical change to MultiCard material - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1176000000Packaging unit:1 PC
Signal converter/insulator, Configurable, with sensor supply, Input : I / U, Output : I / U
-
Item No.:1175980000Packaging unit:1 PC
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1375450000Packaging unit:1 PC
Signal converter/insulator, Configurable, Input : I/U/bidirectional I, Output : I / U
-
Item No.:1176010000Packaging unit:1 PC
Signal converter/insulator, Configurable, without sensor supply, Input : I / U, Output : I / U
-
Item No.:2825020000Packaging unit:1 PC
Frequency signal converter, including rail bus supply, Input : Frequency, Output : 0(4)-20 mA, 0(2)-10 V
-
Item No.:2825130000Packaging unit:1 PC
Frequency signal converter, exclusive of rail bus supply, Input : Frequency, Output : 0(4)-20 mA, 0(2)-10 V
-
Item No.:1175990000Packaging unit:1 PC
Signal splitter, Signal distributor, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1375470000Packaging unit:1 PC
Signal splitter, Configurable, Input : I/U/bidirectional I, Output : 2 x I/U or 1 x bidirectional
-
Item No.:1176020000Packaging unit:1 PC
Signal splitter, Configurable, with sensor supply, Input : I / U, Output : 2 x I/U
-
Item No.:1176030000Packaging unit:1 PC
Signal converter/insulator, Temperature converter, Input : universal U, I, R,ϑ, Output : I / U
-
Item No.:1375510000Packaging unit:1 PC
Temperature converter, With galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1435610000Packaging unit:1 PC
Passive isolator, Without galvanic isolation, Input : Temperature, PT100, Output : 4-20 mA
-
Item No.:1375520000Packaging unit:1 PC
Temperature converter, Without galvanic isolation, Input : Temperature, PT100, Output : I / U
-
Item No.:1435590000Packaging unit:1 PC
Passive isolator, With galvanic isolation, Input : Temperature, PT100, thermocouple, Output : 4-20 mA
-
Item No.:1375480000Packaging unit:1 PC
Temperature converter, Thermocouple, With galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1375500000Packaging unit:1 PC
Temperature converter, Thermocouple, Without galvanic isolation, Input : Temperature, thermocouple, Output : I / U
-
Item No.:1282490000Packaging unit:1 PC
Supply module, Distributes supply voltage to rail bus
-
Item No.:1073410000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 6.1 mm
-
Item No.:2418620000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 6.1 mm
-
Item No.:1176050000Packaging unit:1 PC
Passive isolator, Output current loop powered, 2-channel, Input : 2 x 4-20 mA, Output : 2 x 4-20 mA
-
Item No.:1176080000Packaging unit:1 PC
Passive isolator, Input current loop feed, 2-channel, Input : 2 x 0(4) - 20 mA, Output : 2 x 0(4) - 20 mA
-
Item No.:1176070000Packaging unit:1 PC
Passive isolator, Input current loop feed, 1-channel, Input : 0(4)-20 mA, Output : 0(4)-20 mA
-
Item No.:1176040000Packaging unit:1 PC
Passive isolator, Output current loop powered, 1-channel, Input : 4-20 mA, Output : 4-20 mA