Properties
Version | MultiFit, Terminal marker, 8 x 5 mm, Pitch in mm (P): 5.00 Phoenix, Wieland, Legrand, Telemecanique, Entrelec, WAGO, white |
Order No. | 1677140000 |
Type | MF 8/5 MC NE WS |
GTIN (EAN) | 4008190475482 |
Qty. | 600 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.187 g |
Operating temperature range | -40...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Application/manufacturer |
Phoenix
Wieland Legrand Telemecanique Entrelec WAGO |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | neutral |
Type of printing | neutral |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data |
[CAD data -- 20998_MF_8-5_MC_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39438)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62699) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1677140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1677140000) |
Product Change Notification |
[102023](https://mdcop.weidmueller.com/mediadelivery/asset/900_102023)
[102024](https://mdcop.weidmueller.com/mediadelivery/asset/900_102024) [308560](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560) [308561](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |