Properties
Version | MultiFit, Terminal marker, 9 x 5.2 mm, Pitch in mm (P): 5.20 WAGO, Legrand, To customer specification |
Order No. | 1038760000 |
Type | MF-W 9/5.2F MC SDR |
GTIN (EAN) | 4032248768035 |
Qty. | 100 items |
Height | 9 mm |
Height (inches) | 0.354 inch |
Width | 5.2 mm |
Width (inches) | 0.205 inch |
Net weight | 0.11 g |
Operating temperature range | -40...100 °C |
Application/manufacturer |
WAGO
Legrand |
Colour | To customer specification |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
UL 94 flammability rating | V-2 |
Width | 5.2 mm |
Pitch in mm (P) | 5.2 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1038760000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1038760000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ROHS | Conform |