Properties
Version | PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 7.50 mm, Number of poles: 5, 90°, Tube |
Order No. | 8000078338 |
Type | MHS 7S/02-5/03 H T3 B T |
GTIN (EAN) | 4064675622963 |
Qty. | 17 items |
Product data |
IEC: 630 V / 30.4 A UL: 300 V / 18.5 A |
Packaging | Tube |
Depth | 14 mm |
Depth (inches) | 0.551 inch |
Height | 15.1 mm |
Height (inches) | 0.594 inch |
Height of lowest version | 11.9 mm |
Net weight | 4.652 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE 4.0 |
Type of connection | Board connection |
Mounting onto the PCB | THT/THR solder connection |
Pitch in mm (P) | 7.5 mm |
Outgoing elbow | 90° |
Number of poles | 5 |
Number of solder pins per pole | 1 |
Solder pin length (l) | 3.2 mm |
Solder pin dimensions | 1.0 x 1.0 mm |
Solder eyelet hole diameter (D) | 1.4 mm |
Solder eyelet hole diameter tolerance (D) | + 0,1 mm |
Outside diameter of solder pad | 2.3 mm |
Template aperture diameter | 2.1 mm |
L1 in mm | 7.5 mm |
L1 in inches | 0.295 " |
L2 in mm | 10 mm |
L2 in inch | 0.394 " |
Number of rows | 1 |
Pin series quantity | 1 |
Plugging cycles | ≥ 25 |
Plugging force/pole, max. | 9 N |
Pulling force/pole, max. | 8 N |
Insulating material | PA 9T |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
Moisture Level (MSL) | 1 |
UL 94 flammability rating | V-0 |
Contact base material | CuMg |
Contact material | Cu-alloy |
Contact surface | tinned |
Tinning type | matt |
Storage temperature, min. | -25 °C |
Storage temperature, max. | 55 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 30.4 A |
Rated current, max. number of poles (Tu=20°C) | 26.9 A |
Rated current, min. number of poles (Tu=40°C) | 27 A |
Rated current, max. number of poles (Tu=40°C) | 23.9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 500 V |
Rated voltage for surge voltage class / pollution degree III/3 | 400 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 300 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated voltage (Use group F / UL 1059) | 760 V |
Rated current (Use group B / UL 1059) | 18.5 A |
Rated current (Use group C / UL 1059) | 18.5 A |
Rated current (Use group D / UL 1059) | 5 A |
Rated current (Use group F / UL 1059) | 18.5 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Contact surface (Power) | tinned |
Number of rows (Power) | 1 |
Number of rows (Signal) | 1 |
Contact material (Power) | CuMg |
Rated current (Use group B / UL 1059) (Power) | 18.5 A |
Rated current (Use group C / UL 1059) (Power) | 18.5 A |
Rated current (Use group D / UL 1059) (Power) | 10 A |
Rated current, min. number of poles (Tu=20°C) (Power) | 30.4 A |
Rated current, max. number of poles (Tu=20°C) (Power) | 26.9 A |
Rated current, min. number of poles (Tu=40°C) (Power) | 27 A |
Rated current, max. number of poles (Tu=40°C) (Power) | 23.9 A |
Rated voltage (Use group B / UL 1059) (Power) | 300 V |
Rated voltage (Use group C / UL 1059) (Power) | 300 V |
Rated voltage (Use group D / UL 1059) (Power) | 300 V |
Rated voltage for surge voltage class / pollution degree II/2 (Power) | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 (Power) | 500 V |
Rated voltage for surge voltage class / pollution degree III/3 (Power) | 400 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 (Power) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 (Power) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/3 (Power) | 4 kV |
Volume resistance (Power) | ≤5 mΩ |
Creepage distance, min. (Power) | 7.09 mm |
Clearance distance, min. (Power) | 6.5 mm |
Solder pin length (Power) | 3.2 mm |
Solder pin dimensions (Power) | 1.0 x 1.0 mm |
Tolerance of the diameter of the solder eyelet (Power) | + 0,1 mm |
Diameter of solder eyelet (Power) | 1.4 mm |
Outside diameter of solder pad (Power) | 2.3 mm |
Template aperture diameter (Power) | 2.1 mm |
Number of poles (Signal) | 3 |
Number of solder pins per pole (Signal) | 1 |
Contact material (Signal) | CuMg |
Contact surface (Signal) | tinned |
Rated current (Use group B / UL 1059) (Signal) | 14 A |
Rated current (Use group D / UL 1059) (Signal) | 10 A |
Rated current, min. number of poles (Tu=20°C) (Signal) | 26.8 A |
Rated current, max. number of poles (Tu=20°C) (Signal) | 19.7 A |
Rated current, min. number of poles (Tu=40°C) (Signal) | 23.1 A |
Rated current, max. number of poles (Tu=40°C) (Signal) | 16.9 A |
Rated voltage (Use group B / UL 1059) (Signal) | 300 V |
Rated voltage (Use group D / UL 1059) (Signal) | 300 V |
Rated voltage for surge voltage class / pollution degree II/2 (Signal) | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 (Signal) | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 (Signal) | 250 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 (Signal) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 (Signal) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/3 (Signal) | 4 kV |
Volume resistance (Signal) | ≤5 mΩ |
Creepage distance, min. (Signal) | 5.4 mm |
Clearance distance, min. (Signal) | 4 mm |
Solder pin length (Signal) | 3.2 mm |
Solder pin dimensions (Signal) | 1.0 x 1.0 mm |
Tolerance of the diameter of the solder eyelet (Signal) | + 0,1 mm |
Diameter of solder eyelet (Signal) | 1.4 mm |
Outside diameter of solder pad (Signal) | 2.3 mm |
Template aperture diameter (Signal) | 2.1 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity |
[CoC_cURus_E60693_MPS_MHS_202207.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_313337)
[Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_255773) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000078338) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-03-01 |
ECLASS 13.0 | 27-46-03-01 |
ECLASS 14.0 | 27-46-03-01 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Is counterpart of
-
Item No.:8000078347Packaging unit:60 PC
PCB plug-in connector, female plug, Pitch in mm (P): 7.50 mm, Number of poles: 5, Box
PCB Terminals and ConnectorsOMNIMATE 4.0Hybrid -ConnectionPower & Signal - Hybrid-Connector (1000V & 400V)Field connection