Properties
Order No. | 8000075319 |
Type | MIGRATION RACK PLC5-12S H |
GTIN (EAN) | 8430243427814 |
Qty. | 1 items |
Depth | 130 mm |
Depth (inches) | 5.118 inch |
Height | 315 mm |
Height (inches) | 12.402 inch |
Width | 483 mm |
Width (inches) | 19.016 inch |
Net weight | 5,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ac7d78e9-72d5-4777-939c-16e93104b191 |
Material | Stainless steel, rust-proof |
Surface finish | electropolished |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313435) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000075319) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
ROHS | Conform |