Properties
Order No. | 1993520000 |
Type | MIGRATION RACK TSX7 H |
GTIN (EAN) | 4050118378702 |
Qty. | 1 items |
Depth | 121 mm |
Depth (inches) | 4.764 inch |
Height | 221 mm |
Height (inches) | 8.701 inch |
Width | 489.5 mm |
Width (inches) | 19.272 inch |
Net weight | 2,100 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | ac7d78e9-72d5-4777-939c-16e93104b191 |
Material | Stainless steel, rust-proof |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ETIM 10.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
ECLASS 15.0 | 27-33-02-92 |
ROHS | Conform |