Properties
Version | Single- and multi-pole terminal strip, Screw connection, medium yellow, 2.5 mm², 24 A, 400 V, Number of connections: 6, Number of levels: 1, 5VA, KrG |
Order No. | 2819510000 |
Type | MK 3/3/E B +-PE |
GTIN (EAN) | 4064675331988 |
Qty. | 50 items |
Depth | 16.1 mm |
Depth (inches) | 0.634 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 26.5 mm |
Width (inches) | 1.043 inch |
Net weight | 14.74 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating | 5VA |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 6 |
Rail | Mounting plate |
Explosion-tested version | No |
Type of mounting | Direct mounting |
Connection type, additional connection | PUSH IN |
Connection cross-section, stranded, max. | 2.5 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Number of connections | 6 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Fixing dimension | 18.5 mm |
Number of poles | 3 |
Rail | Mounting plate |
Standards | IEC 60947-7-1 |
Rated cross-section | 2.5 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 24 A |
Standards | IEC 60947-7-1 |
Pollution severity | 3 |
Surge voltage category | III |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001284 |
ETIM 7.0 | EC001284 |
ETIM 8.0 | EC001284 |
ETIM 9.0 | EC001284 |
ECLASS 9.0 | 27-14-11-06 |
ECLASS 9.1 | 27-14-11-06 |
ECLASS 10.0 | 27-14-11-06 |
ECLASS 11.0 | 27-14-11-06 |
ECLASS 12.0 | 27-14-11-06 |
ECLASS 13.0 | 27-14-11-06 |
ECLASS 14.0 | 27-14-11-06 |
ROHS | Conform |