Properties
Version | Single- and multi-pole terminal strip, Screw connection, medium yellow, 6 mm², 41 A, 690 V, Number of connections: 8, Number of levels: 1, 5VA, KrG |
Order No. | 7906240000 |
Type | MK 6/4/E |
GTIN (EAN) | 4008190576448 |
Qty. | 20 items |
Depth | 22 mm |
Depth (inches) | 0.866 inch |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 49.5 mm |
Width (inches) | 1.949 inch |
Net weight | 38.236 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating | 5VA |
Certificate No. (ATEX) | TUEV18ATEX8209U |
Certificate No. (IECEX) | IECEXTUR18.0019U |
Max. voltage (ATEX) | 440 V |
Current (ATEX) | 36 A |
Wire cross section max. (ATEX) | 6 mm² |
Max. voltage (IECEX) | 440 V |
Current (IECEX) | 36 A |
Wire cross section max. (IECEX) | 6 mm² |
Operating temperature range | For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity |
Marking EN 60079-7 | Ex eb II C Gb |
Ex 2014/34/EU label | II 2 G D |
Version | For the mounting rails |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Rail | Mounting plate |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of mounting | Direct mounting |
Connection type, additional connection | Screw connection |
Blade size | 4.0 x 0.8 mm |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.33 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 8 |
Stripping length | 9 mm |
Tightening torque, max. | 1.2 Nm |
Tightening torque, min. | 1.2 Nm |
Torque level with DMS electric screwdriver | 4 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 6 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 6 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Fixing dimension | 13 mm |
Installation advice | Direct mounting |
Number of poles | 4 |
Rail | Mounting plate |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 10 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 6 mm² |
Rated voltage | 690 V |
Rated DC voltage | 690 V |
Rated current | 41 A |
Current at maximum wires | 41 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.78 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 1.31 W |
Pollution severity | 3 |
Certificate No. (UR) | E60693 |
Conductor size Factory wiring max. (UR) | 10 AWG |
Conductor size Factory wiring min. (UR) | 22 AWG |
Conductor size Field wiring max. (UR) | 10 AWG |
Conductor size Field wiring min. (UR) | 22 AWG |
Current size B (UR) | 30 A |
Current size C (UR) | 30 A |
Voltage size B (UR) | 300 V |
Voltage size C (UR) | 300 V |
Approval/Certificate/Document of Conformity |
[Attestation Of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35536)
[UKCA Ex Attestation of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_253952) [ATEX Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_68751) [IECEx Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_68757) [CB Test Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89249) [CB Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_89252) [CCC Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_178471) [UKCA Ex Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_253951) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36354) [UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224934) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7906240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=7906240000) |
Product Change Notification |
[PCN_MK6_20190405](https://mdcop.weidmueller.com/mediadelivery/asset/900_87127)
[20210210 Technical Change MK 6](https://mdcop.weidmueller.com/mediadelivery/asset/900_191017) |
User Documentation |
[NTI MK 6](https://mdcop.weidmueller.com/mediadelivery/asset/900_84527)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001284 |
ETIM 7.0 | EC001284 |
ETIM 8.0 | EC001284 |
ETIM 9.0 | EC001284 |
ECLASS 9.0 | 27-14-11-06 |
ECLASS 9.1 | 27-14-11-06 |
ECLASS 10.0 | 27-14-11-06 |
ECLASS 11.0 | 27-14-11-06 |
ECLASS 12.0 | 27-14-11-06 |
ECLASS 13.0 | 27-14-11-06 |
ECLASS 14.0 | 27-14-11-06 |
Approvals |         |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E60693 |