Properties
Order No. | 6720001822 |
Type | MODICON QUANTUM MIG MOD,40 POL |
GTIN (EAN) | 4050118772982 |
Qty. | 1 items |
Depth | 76 mm |
Depth (inches) | 2.992 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 41 mm |
Width (inches) | 1.614 inch |
Net weight | 336.16 g |
Storage temperature | 0...50 °C |
Operating temperature | 0...50 °C |
Operating temperature range | -20ºC…50ºC |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Operating temperature UL, max. | 50 °C |
Operating temperature UL, min. | 0 °C |
Rated current Imax | 4 A |
Rated voltage UN | 125V AC / 125V DC max. |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 9.0 | EC002584 |
ECLASS 9.0 | 27-33-02-92 |
ECLASS 9.1 | 27-24-22-92 |
ECLASS 10.0 | 27-33-02-92 |
ECLASS 11.0 | 27-33-02-92 |
ECLASS 12.0 | 27-33-02-92 |
ECLASS 13.0 | 27-33-02-92 |
ECLASS 14.0 | 27-33-02-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |