Properties
Version | Accessories, Mounting foot |
Order No. | 1723660000 |
Type | MOFU 15/35 ZDUB |
GTIN (EAN) | 4008190975531 |
Qty. | 50 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 43 mm |
Height (inches) | 1.693 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.04 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the mounting rails |
End cover plate required | Yes |
Rail |
TS 35
TS 15 |
Explosion-tested version | No |
Open sides | right |
Type of fixing | Snap-on |
Type of mounting | Plugged |
Connection direction | top |
Type of connection | Tension-clamp connection |
Pitch in mm (P) | 18 mm |
TS 15 offset | 21 mm |
TS 35 offset | 2 mm |
Rail |
TS 35
TS 15 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data |
[CAD data -- 26403_MOFU_15-35_ZDUB_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38054)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63094) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1723660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1723660000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |