Properties
Version | Mounting foot (terminal) |
Order No. | 0646210000 |
Type | MOFU 35/LO/1 SW |
GTIN (EAN) | 4008190261887 |
Qty. | 20 items |
Depth | 18.35 mm |
Depth (inches) | 0.722 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 5.6 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Insulating material | Wemid |
Colour | black |
UL 94 flammability rating | V-2 |
Version | Mounting foot |
End cover plate required | No |
Rail | TS 35 |
Explosion-tested version | No |
Open sides | right |
Type of fixing | Snap-on |
Type of mounting | Snap-on |
Connection direction | top |
Type of connection | Tension-clamp connection |
Pitch in mm (P) | 18 mm |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59247) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0646210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0646210000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |