Properties
Version | Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 52 mm, Width: 61 mm, Depth: 3 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 1905280000 |
Type | MOPL K1 N FE |
GTIN (EAN) | 4032248524426 |
Qty. | 1 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 61 mm |
Width (inches) | 2.402 inch |
Mounting dimension - height | 26 mm |
Mounting dimension - width | 52 mm |
Net weight | 27 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Surface finish | galvanized |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Mounting dimension - height | 26 mm |
Mounting dimension - width | 52 mm |
Surface finish | galvanized |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1905280000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
-
Item No.:8000003883Packaging unit:20 PC
Rail, TS 15, Width: 60 mm, without slot, Steel, galvanic zinc plated and passivated
Is accessory of
-
Item No.:0342000000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1329630000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:1937630000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529120000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939560000Packaging unit:10 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526840000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 70 mm, Width: 70 mm, Depth: 45 mm, Material: Aluminium AlSi12, untreated, silver