Properties
Version | Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 67 mm, Width: 239 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 3073050000 |
Type | MOPL K32 STAHL |
GTIN (EAN) | 4008190857981 |
Qty. | 1 items |
Available until | 01.08.2017 |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 67 mm |
Height (inches) | 2.638 inch |
Width | 239 mm |
Width (inches) | 9.409 inch |
Mounting dimension - height | 33.5 mm |
Mounting dimension - width | 231 mm |
Net weight | 224 g |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Mounting dimension - height | 33.5 mm |
Mounting dimension - width | 231 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3073050000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=3073050000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
-
Item No.:8000032395Packaging unit:20 PC
Rail, TS 15, Width: 235 mm, without slot, Steel, galvanic zinc plated and passivated
Is accessory of
-
Item No.:9526900000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1937810000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1939620000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:1565260000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9529180000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329690000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 80 mm, Width: 250 mm, Depth: 55 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey