Properties
Version | Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 68 mm, Width: 116 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 3073060000 |
Type | MOPL K4 STAHL |
GTIN (EAN) | 4008190857998 |
Qty. | 1 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 68 mm |
Height (inches) | 2.677 inch |
Width | 116 mm |
Width (inches) | 4.567 inch |
Mounting dimension - height | 54 mm |
Net weight | 96 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Mounting dimension - height | 54 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.3073060000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Accessories
-
Item No.:8000037609Packaging unit:20 PC
Rail, TS 15, Width: 64 mm, without slot, Steel, galvanized, chromium-plated
-
Item No.:8000037564Packaging unit:20 PC
Rail, TS 35, TS 35 x 7.5, Width: 64 mm, with slot, Steel, galvanized, chromium-plated
Is accessory of
-
Item No.:1937890000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:9529190000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Item No.:1329700000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:1939630000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:0342300000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver
-
Item No.:9526910000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 82 mm, Width: 130 mm, Depth: 72 mm, Material: Aluminium AlSi12, untreated, silver