Properties
Version | Terminal strip, Rail: Mounting plate, Fit to housing size: K 1, KLIPPON K1 |
Order No. | 8000004129 |
Type | MOPL SET BK4 S |
GTIN (EAN) | 4032248975471 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 38 mm |
Height (inches) | 1.496 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 44 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Miscellaneous |
UL 94 flammability rating |
V-0
5VA |
Colour | medium yellow |
Colour chart (similar) | RAL 1023 |
Rail | Mounting plate |
Number of poles | 4 |
Material | Miscellaneous |
Explosion-tested version | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001284 |
ETIM 7.0 | EC001284 |
ETIM 8.0 | EC001284 |
ETIM 9.0 | EC001284 |
ECLASS 9.0 | 27-14-11-06 |
ECLASS 9.1 | 27-14-11-06 |
ECLASS 10.0 | 27-14-11-06 |
ECLASS 11.0 | 27-14-11-06 |
ECLASS 12.0 | 27-14-11-06 |
ECLASS 13.0 | 27-14-11-06 |
ECLASS 14.0 | 27-14-11-06 |
ROHS | Conform |
Accessories
-
Item No.:0468660001Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
MarkersTerminal markersRelated markersCardDekafixDek 6Standard printHorizontalDigits continuous
Related products
-
Item No.:7906080000Packaging unit:100 PC
Single- and multi-pole terminal strip, Screw connection, medium yellow, 4 mm², 32 A, 400 V, Number of connections: 8, Number of levels: 1, V-0, 5VA, KrG
Terminal BlocksUniversal rangeClamping yoke technologySAK-SeriesMulti-pole terminal strips4 mm²