Properties
Version | MICROOPTO, Supply module, Screw connection |
Order No. | 8973460000 |
Type | MOS SUPPLY |
GTIN (EAN) | 4032248799541 |
Qty. | 1 items |
Depth | 97.8 mm |
Depth (inches) | 3.85 inch |
Height | 88.1 mm |
Height (inches) | 3.468 inch |
Width | 6.1 mm |
Width (inches) | 0.24 inch |
Net weight | 30.5 g |
Storage temperature | -40 °C...80 °C |
Operating temperature | -25 °C...60 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | d32f8e61-6733-45d6-9062-c95f9903aad6 |
Load category | LC A |
Rail | TS 35 |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | > 3 mm |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP20 |
Stripping length | 7 mm |
Wire connection method | Screw connection |
Stripping length, rated connection | 7 mm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35550) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212476) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8973460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8973460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:8937830000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection
-
Item No.:8937970000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
-
Item No.:8937940000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection
-
Item No.:8937990000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 19.6…28.8 V DC, Continuous current: 50 mA, Screw connection
-
Item No.:8937920000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 5 V TTL , Rated switching voltage: 24 VDC ±20%, Continuous current: 100 mA, Screw connection
-
Item No.:8937980000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...48 V DC, Continuous current: 500 mA, Screw connection
-
Item No.:8937930000Packaging unit:1 PC
MICROOPTO, Solid-state relay, Rated control voltage: 12 V DC...28 V DC , Rated switching voltage: 5 V TTL, Continuous current: 50 mA, Screw connection