Properties
Version | TBF (polyester empty enclosure), Mounting plate, Mounting plate, Height: 134 mm, Width: 99 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver |
Order No. | 9502720000 |
Type | MP TBF 19/15 |
GTIN (EAN) | 4032248002139 |
Qty. | 1 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 99 mm |
Width (inches) | 3.898 inch |
Net weight | 203 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel, galvanized |
Material thickness | 2 mm |
Surface finish | galvanized |
Type of fixing | when screwed in |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_315853) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502720000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000213 |
ETIM 7.0 | EC000213 |
ETIM 8.0 | EC000213 |
ETIM 9.0 | EC000213 |
ECLASS 9.0 | 27-40-06-39 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-40-06-39 |
ECLASS 11.0 | 27-40-06-39 |
ECLASS 12.0 | 27-40-06-39 |
ECLASS 13.0 | 27-40-06-39 |
ECLASS 14.0 | 27-40-06-39 |
ROHS | Conform |
Is accessory of
-
Item No.:0360100000Packaging unit:1 PC
TBF (polyester empty enclosure), Empty enclosure, Height: 186 mm, Width: 151 mm, Depth: 140 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
Enclosure Systems and ComponentsPlastic enclosuresTBF seriesTBF 186 x 151 x 140 mm