MPC 07/12/12 7035

MPC (pusta obudowa z poliwęglanu), Pusta obudowa, proste, Wysokość: 75 mm, Szerokość: 125 mm, Głębokość: 125 mm, Materiał podstawowy: Poliwęglan, nieobrobiony, Jasnoszary

Tuotteen tunnus 9535210000

Сертификаты

ROHS

Ogólne dane zamówieniowe

Version
Order No.
Type
GTIN (EAN)
Кол.

Dimensions and weights

Depth
Głębokość (cale)
Height
Wysokość (cale)
Width
Ширина (в дюймах)
Net weight

Температуры

Operating temperature

Zgodność produktu z wymogami środowiska naturalnego

RoHS Compliance Status
REACH SVHC

Presse-étoupes droite

M12
M16
M20

Tömszelencék, felső/alsó

M12
M16
M20

Certificate numbers enclosure

Declaration of Conformatiy No. (DoC LVD)

General information

Access opening: height
Access opening: width
Areas of use
Basic material
Enclosure attachment
Flange plate
Impact resistance
Installation advice
Integral fixing
Lid
Lid attachment
Material thickness
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection degree
Seal material
Surface finish
Torque for lid screws

Монтаж горизонтальный

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (16 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (35 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

Bestyckning vertikal

Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (16 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (35 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)

Klasyfikacje

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0