Approvals
ROHS
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Operating temperature
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Cable glands, right
M12
M16
Cable glands, top/bottom
M12
M16
M20
Certificate numbers enclosure
Declaration of Conformatiy No. (DoC LVD)
General information
Access opening: height
Access opening: width
Areas of use
Basic material
Enclosure attachment
Flange plate
Impact resistance
Installation advice
Integral fixing
Lid
Lid attachment
Material thickness
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection degree
Seal material
Surface finish
Torque for lid screws
horizontal assembly
Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)
vertical assembly
Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)
Klasifikace
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0