MPC 17/17/10 TRSP

MPC (polycarbonate empty enclosure), Empty enclosure, straight, Height: 175 mm, Width: 175 mm, Depth: 100 mm, Basic material: Polycarbonate, untreated, Light Grey, Transparent

Tuotteen tunnus 9535400000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16
M20

Certificate numbers enclosure

Declaration of Conformatiy No. (DoC LVD)

General information

Areas of use
Basic material
Enclosure attachment
Flange plate
Height (access opening)
Impact resistance
Installation advice
Integral fixing
Lid
Lid attachment
Material thickness
Number of lid screws
Operating temperature, max.
Operating temperature, min.
Protection degree
Seal material
Surface finish
Tightening torque (cover screws)
Width (access opening)

horizontal assembly

Number of DIN rails and terminals (10 mm², horizontal)
Number of DIN rails and terminals (2.5 mm², horizontal)
Number of DIN rails and terminals (4 mm², horizontal)
Number of DIN rails and terminals (6 mm², horizontal)

vertical assembly

Number of DIN rails and terminals (10 mm², vertical)
Number of DIN rails and terminals (2.5 mm², vertical)
Number of DIN rails and terminals (4 mm², vertical)
Number of DIN rails and terminals (6 mm², vertical)

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0