MPC 17/17/15 TRSP

MPC (polycarbonate empty enclosure), Empty enclosure, Height: 175 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent

Item No. 9535440000

Properties

Accessories

    Terminal BlocksAccessoriesMounting supportScrews
  • FKSC M4X6 D8/SW2
    Item No.:
    1567480000
    Packaging unit:
    100 PC

    SAK Series, Allen hex screw, Screws, Number of poles: 1

  • Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFEarthing stud
  • PEBZ M6 S4 SET
    Item No.:
    1283430000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)

  • PEBZ M6 BR SET
    Item No.:
    1277250000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass

  • PEBZ M10 BR SET
    Item No.:
    1277220000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation plugs - DAE
  • DAE M12 SS
    Item No.:
    1868550000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)

  • DAE M12 PA LONG
    Item No.:
    1868570000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCFixing Material
  • SC MPC
    Item No.:
    9535640000
    Packaging unit:
    100 PC

    MPC (polycarbonate empty enclosure), Mounting screw, Screws, Height: 12.5 mm, Width: 7 mm, Depth: 12.5 mm, Material: Steel, galvanised

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCEarthing stud
  • PEBZ M10 S4 SET
    Item No.:
    1283440000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCExternal fixing lugs
  • MF MPC
    Item No.:
    9535600000
    Packaging unit:
    1 PC

    MPC (polycarbonate empty enclosure), Mounting foot, Fixing lugs, Height: 30 mm, Width: 15 mm, Depth: 10 mm, Material: Plastic

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCMounting platesMPC
  • MP MPC 17/17
    Item No.:
    9535570000
    Packaging unit:
    1 PC

    MPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 175 mm, Width: 175 mm, Material: Sheet steel, galvanized, galvanized

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCTerminal railsTS 35
  • TS35X7.5 ST MPC1725 VER
    Item No.:
    8000037600
    Packaging unit:
    20 PC

    Rail, TS 35, TS 35 x 7.5, Width: 90 mm, without slot, Steel, galvanic zinc plated and passivated

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCHinge
  • HG MPC
    Item No.:
    9535590000
    Packaging unit:
    1 PC

    MPC (polycarbonate empty enclosure), External joint, Hinge, Material: Plastic