Properties
Version | PCB plug-in connector, female plug, Pitch in mm (P): 7.50 mm, Number of poles: 4, Box |
Order No. | 8000078344 |
Type | MPS 7S/02-5/02 S TN B B |
GTIN (EAN) | 4064675622949 |
Qty. | 72 items |
Product data |
IEC: 1000 V / 34.6 A / 0.5 - 4 mm² UL: / 18.5 A / AWG 20 - AWG 12 |
Packaging | Box |
Depth | 34.95 mm |
Depth (inches) | 1.376 inch |
Height | 15.5 mm |
Height (inches) | 0.61 inch |
Net weight | 10.3 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE 4.0 |
Type of connection | Field connection |
Wire connection method | SNAP IN |
Pitch in mm (P) | 7.5 mm |
Conductor outlet direction | 180° |
Number of poles | 4 |
L1 in mm | 7.5 mm |
L1 in inches | 0.295 " |
L2 in mm | 5 mm |
L2 in inch | 0.197 " |
Number of rows | 1 |
Pin series quantity | 1 |
Rated cross-section | 2.5 mm² |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Stripping length | 9 mm |
Stripping length tolerance |
|
Plugging cycles | ≥ 25 |
Plugging force/pole, max. | 9 N |
Pulling force/pole, max. | 8 N |
Insulating material | PBT GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | I |
Comparative Tracking Index (CTI) | ≥ 600 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Storage temperature, min. | -25 °C |
Storage temperature, max. | 55 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 125 °C |
Clamping range, min. | 0.34 mm² |
Clamping range, max. | 4 mm² |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section AWG, max. | AWG 12 |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 2.5 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.34 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.34 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Outer diameter of insulation, max. | 4 mm |
Clampable conductor |
|
Reference text | The outside diameter of the plastic collar should not be larger than the pitch (P) |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 34.6 A |
Rated current, max. number of poles (Tu=20°C) | 29.1 A |
Rated current, min. number of poles (Tu=40°C) | 30.7 A |
Rated current, max. number of poles (Tu=40°C) | 25.9 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated voltage (Use group F / UL 1059) | 1,000 V |
Rated current (Use group B / UL 1059) | 18.5 A |
Rated current (Use group C / UL 1059) | 18.5 A |
Rated current (Use group D / UL 1059) | 10 A |
Rated current (Use group F / UL 1059) | 18.5 A |
Wire cross-section, AWG, min. | AWG 20 |
Wire cross-section, AWG, max. | AWG 12 |
Number of poles (Power) | 2 |
Number of rows (Power) | 1 |
Pitch in mm (Power) | 7.5 mm |
Pitch in inches (Power) | 0.295 " |
Contact material (Power) | CuSn |
Contact surface (Power) | tinned |
Clamping range, min. (Power) | 0.5 mm² |
Clamping range, max. (Power) | 4 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. (Power) | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. (Power) | 2.5 mm² |
Wire cross-section, AWG, min. (Power) | AWG 20 |
Wire cross-section, AWG, max. (Power) | AWG 12 |
w. plastic collar ferrule, DIN 46228 pt 4, min. (Power) | 2.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. (Power) | 0.5 mm² |
Flexible, min. H05(07) V-K (Power) | 0.5 mm² |
Flexible, max. H05(07) V-K (Power) | 4 mm² |
Solid, min. H05(07) V-U (Power) | 0.5 mm² |
Solid, max. H05(07) V-U (Power) | 2.5 mm² |
Outside diameter of the insulation, max. (Power) | 4 mm |
Stripping length (Power) | 9 mm |
Rated current (Use group B / UL 1059) (Power) | 18.5 A |
Rated current (Use group C / UL 1059) (Power) | 18.5 A |
Rated current (Use group D / UL 1059) (Power) | 10 A |
Rated current, min. number of poles (Tu=20°C) (Power) | 34.6 A |
Rated current, max. number of poles (Tu=20°C) (Power) | 29.1 A |
Rated current, min. number of poles (Tu=40°C) (Power) | 30.7 A |
Rated current, max. number of poles (Tu=40°C) (Power) | 25.9 A |
Rated impulse voltage for surge voltage class/ pollution degree II/2 (Power) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 (Power) | 4 kV |
Rated voltage (Use group B / UL 1059) (Power) | 600 V |
Rated voltage (Use group C / UL 1059) (Power) | 600 V |
Rated voltage (Use group D / UL 1059) (Power) | 600 V |
Rated voltage for surge voltage class / pollution degree II/2 (Power) | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 (Power) | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 (Power) | 630 V |
Clearance distance, min. (Power) | 9.96 mm |
Number of poles (Signal) | 2 |
Pitch in mm (Signal) | 5 mm |
Pitch in inches (Signal) | 0.197 " |
Contact material (Signal) | CuSn |
Contact surface (Signal) | tinned |
Clamping range, min. (Signal) | 0.5 mm² |
Clamping range, max. (Signal) | 4 mm² |
Wire cross-section, AWG, min. (Signal) | AWG 20 |
Wire cross-section, AWG, max. (Signal) | AWG 12 |
w. plastic collar ferrule, DIN 46228 pt 4, min. (Signal) | 0.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. (Signal) | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. (Signal) | 0.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. (Signal) | 2.5 mm² |
Flexible, min. H05(07) V-K (Signal) | 0.5 mm² |
Flexible, max. H05(07) V-K (Signal) | 4 mm² |
Solid, min. H05(07) V-U (Signal) | 0.5 mm² |
Solid, max. H05(07) V-U (Signal) | 2.5 mm² |
Outside diameter of the insulation, max. (Signal) | 4 mm |
Stripping length (Signal) | 9 mm |
Rated current (Use group B / UL 1059) (Signal) | 18.5 A |
Rated current (Use group C / UL 1059) (Signal) | 18.5 A |
Rated current (Use group D / UL 1059) (Signal) | 10 A |
Rated current, min. number of poles (Tu=20°C) (Signal) | 26.8 A |
Rated current, max. number of poles (Tu=20°C) (Signal) | 19.7 A |
Rated current, min. number of poles (Tu=40°C) (Signal) | 23.1 A |
Rated current, max. number of poles (Tu=40°C) (Signal) | 16.9 A |
Rated impulse voltage for surge voltage class/ pollution degree II/2 (Signal) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 (Signal) | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/3 (Signal) | 4 kV |
Rated voltage (Use group B / UL 1059) (Signal) | 600 V |
Rated voltage (Use group C / UL 1059) (Signal) | 600 V |
Rated voltage (Use group D / UL 1059) (Signal) | 600 V |
Rated voltage for surge voltage class / pollution degree II/2 (Signal) | 400 V |
Rated voltage for surge voltage class / pollution degree III/2 (Signal) | 320 V |
Rated voltage for surge voltage class / pollution degree III/3 (Signal) | 250 V |
Clearance distance, min. (Signal) | 7.5 mm |
Creepage distance, min. (Signal) | 7.5 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity |
[CoC_cURus_E60693_MPS_MHS_202207.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_313337)
[Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281368) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000078344) |
User Documentation | [Assembly instructions MPS 7S/5 EN DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_177970) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-03-02 |
ECLASS 13.0 | 27-46-03-02 |
ECLASS 14.0 | 27-46-03-02 |
ROHS | Conform |
Counterparts
-
Item No.:8000078335Packaging unit:20 PC
PCB plug-in connector, male header, THT/THR solder connection, Pitch in mm (P): 7.50 mm, Number of poles: 4, 90°, Tube
PCB Terminals and ConnectorsOMNIMATE 4.0Hybrid -ConnectionPower & Signal - Hybrid-Connector (1000V & 400V)Board connection