Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (cURus)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Qty.
Product data
Packaging
Dimensions and weights
Depth
Depth (inches)
Height
Height (inches)
Net weight
Temperatures
Ambient temperature
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
System Parameters
Produktfamilie
Anschlussart
Ledaranslutningsteknik
Delning i mm (P)
Conductor outlet direction
Polzahl
L1 in mm
L1 in Zoll
L2 in mm
L2 in inch
Anzahl Reihen
Pin series quantity
Bemessungsquerschnitt
Berührungsschutz nach DIN VDE 57 106
Berührungsschutz nach DIN VDE 0470
Stripping length
Stripping length tolerance
Plugging cycles
Plugging force/pole, max.
Pulling force/pole, max.
Material data
Insulating material
Colour
Colour of operational elements
Colour chart (similar)
Insulating material group
Comparative Tracking Index (CTI)
UL 94 flammability rating
Contact material
Contact surface
Storage temperature, min.
Storage temperature, max.
Operating temperature, min.
Operating temperature, max.
Conductors suitable for connection
Clamping range, min.
Clamping range, max.
Wire connection cross section AWG, min.
Wire connection cross section AWG, max.
Solid, min. H05(07) V-U
Solid, max. H05(07) V-U
Flexible, min. H05(07) V-K
Flexible, max. H05(07) V-K
w. plastic collar ferrule, DIN 46228 pt 4, min.
w. plastic collar ferrule, DIN 46228 pt 4, max.
w. wire end ferrule, DIN 46228 pt 1, min.
w. wire end ferrule, DIN 46228 pt 1, max.
Outer diameter of insulation, max.
Clampable conductor
Reference text
Rated data acc. to IEC
tested acc. to standard
Rated current at min. number of poles (Tu = 20 °C)
Rated current, max. number of poles (Tu=20°C)
Rated current, min. number of poles (Tu=40°C)
Rated current at max. number of poles (Tu = 40 °C)
Rated voltage for surge voltage class (pollution degree II/2)
Rated voltage for surge voltage class (pollution degree III/2)
Rated impulse voltage for surge voltage class (pollution degree II/2)
Rated impulse voltage for surge voltage class (pollution degree III/2)
Clearance, min.
Creepage distance, min.
Rated data acc. to UL 1059
Institut (cURus)
Zertifikat-Nr. (cURus)
Rated voltage (Use group F / UL 1059)
Nennstrom (Use group B / UL 1059)
Nennstrom (Use group C / UL 1059)
Nennstrom (Use group D / UL 1059)
Rated current (Use group F / UL 1059)
Wire cross-section, AWG, min.
Wire cross-section, AWG, max.
Reference to approval values
Technical data - hybrid (power)
Number of poles (Power)
Number of rows (power)
Pitch in mm (Power)
Pitch in inches (Power)
Contact material (Power)
Contact surface (Power)
Clamping range, min. (Power)
Clamping range, max. (Power)
w. wire end ferrule, DIN 46228 pt 1, min. (Power)
w. wire end ferrule, DIN 46228 pt 1, max. (Power)
Wire cross-section, AWG, min. (Power)
Wire cross-section, AWG, max. (Power)
w. plastic collar ferrule, DIN 46228 pt 4, min. (Power)
w. plastic collar ferrule, DIN 46228 pt 4, max. (Power)
Flexible, min. H05(07) V-K (Power)
Flexible, max. H05(07) V-K (Power)
Solid, min. H05(07) V-U (Power)
Solid, max. H05(07) V-U (Power)
Outside diameter of the insulation, max. (Power)
Stripping length (Power)
Rated current (Use group B / UL 1059) (power)
Rated current (Use group C / UL 1059) (power)
Rated current (Use group D / UL 1059) (power)
Rated current at min. number of poles (Tu = 20 °C) (power)
Rated current at max. number of poles (Tu = 20 °C) (power)
Rated current at min. number of poles (Tu = 40 °C) (power)
Rated current at max. number of poles (Tu = 40 °C) (power)
Rated impulse voltage for surge voltage class (pollution degree II/2) (power)
Rated impulse voltage for surge voltage class (pollution degree III/2) (power)
Tensione nominale (Gruppo B / UL 1059) (energia)
Rated voltage (Use group C / UL 1059) (power)
Rated voltage (Use group D / UL 1059) (power)
Rated voltage for surge voltage class (pollution degree II/2) (power)
Rated voltage for surge voltage class (pollution degree III/2) (power)
Rated voltage for surge voltage class (pollution degree III/3) (power)
Clearance distance, min. (Power)
Technical data - hybrid (signal)
Number of poles (signal)
Pitch in mm (Signal)
Pitch in inches (Signal)
Contact material (Signal)
Contact surface (Signal)
Clamping range, min. (Signal)
Clamping range, max. (Signal)
Wire cross-section, AWG, min. (Signal)
Wire cross-section, AWG, max. (Signal)
w. plastic collar ferrule, DIN 46228 pt 4, min. (Signal)
w. plastic collar ferrule, DIN 46228 pt 4, max. (Signal)
con terminal tubular según DIN 46228/1, mín. (Señal)
con terminale a norma DIN 46 228/1, max. (segnale)
Flexible, min. H05(07) V-K (Signal)
Flexible, max. H05(07) V-K (Signal)
Solid, min. H05(07) V-U (Signal)
Solid, max. H05(07) V-U (Signal)
Outside diameter of the insulation, max. (Signal)
Stripping length (Signal)
Rated current (Use group B / UL 1059) (Signal)
Rated current (Use group C / UL 1059) (signal)
Rated current (Use group D / UL 1059) (Signal)
Rated current at min. number of poles (Tu = 20 °C) (Signal)
Rated current at max. number of poles (Tu = 20 °C) (Signal)
Rated current at min. number of poles (Tu = 40 °C) (Signal)
Rated current at max. number of poles (Tu = 40 °C) (Signal)
Rated impulse voltage for surge voltage class (pollution degree II/2) (Signal)
Rated impulse voltage for surge voltage class (pollution degree III/2) (Signal)
Rated impulse voltage for surge voltage class (pollution degree III/3) (Signal)
Rated voltage (Use group B / UL 1059) (Signal)
Rated voltage (Use group C / UL 1059) (signal)
Rated voltage (Use group D / UL 1059) (Signal)
Rated voltage for surge voltage class / pollution degree II/2 (Signal)
Rated voltage for surge voltage class / pollution degree III/2 (Signal)
Rated voltage for surge voltage class / pollution degree III/3 (Signal)
Clearance distance, min. (Signal)
Creepage distance, min. (Signal)
Important note
IPC conformity
Notes
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0